Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
R2020-8P6-S2
Preview
Level of geometry
Description text
Characterised control valve, 2-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, Kvs 8.6 m³/h, Fluid temperature -10...120°C [14...248°F]
Nominal size
20
Nominal pressure PN
40
Valve assembly type
Control valve assemblies with actuator b) (two-, three-, four-way valves/three-, four-way mixing valves)
kvs value
8.600 m³/h
Product description
R2020-8P6-S2, 2-way Characterised control valve, Internal thread
max. operating temperature
120 °C
max. operating pressure
16 bar
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
max. Glykolanteil des Mediums
50
Body types
2-way
Body connection variants
female thread
Body material
Brass
Surface
Nickel-plated
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateOct 11, 2024, 6:07 AM
Part numberR2020-8P6-S2
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/aa8e4dd1-b84f-43db-9f8c-ecde0c43f50a
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:07 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices