Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Manufacturer’s name
Belimo
Manufacturer’s reference number
R2015-6P3-S1
Manufacturer’s reference number
R2015-6P3-S1
Preview
Level of Geometry
Nominal pressure
40
kvs value
6.30 m³/h
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
Valve assembly type
2-way Characterised control valve, Internal thread
Product description
R2015-6P3-S1, 2-way Characterised control valve, Internal thread
Max. operating temperature TB
120 °C
Max. operating pressure
16 bar
Max. permissible pressure differential Δpmax (across valve)
3500 mbar
Body style
straight
Body connection variants
female thread
Body material
brass
Surface
nickel-plated
Min. operating temperature TB
-10 °C
Measuring or control range of flow rate (from … to)
none
Mass (net)
0.31 kg
Presettable insert
ja
Permitted media
water
Manual adjustment on the valve available
no
Description text
Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 6.3 m³/h, Fluid temperature -10...120°C [14...248°F]
Issue date (month) of the guideline
202112
Part number of the standard
2
Valve type
Absperr- und Regelarmaturen
Nominal dimension
15
Max. Glycol content of the medium
50.0 %
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateSep 19, 2025, 1:36 PM
Part numberR2015-6P3-S1
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 19, 2025, 1:36 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices