Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
PRCA-S2-T
Vorschau
Level of detail
Description text
Drehantrieb, 160 Nm, AC 24...240 V / DC 24...125 V, Auf/Zu, 3-Punkt, 35 s, 2 x EPU, IP66/67, F07 (F05/F10 nur mit Zubehör), Klemmen
Nominal/operating voltage
240 V
Type of nominal/operating voltage
AC/DC
Control
3-point (open/stop)
Procurement
Last updateMay 16, 2024, 2:03 PM
Part numberPRCA-S2-T
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/6a90a348-24e8-47f4-b89e-9387a27a3296
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices