Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
GTIN number
Manufacturer name
Belimo
Manufacturer’s reference number
PRCA-BAC-S2-T-200
Preview
Level of geometry
Product description
PRCA-BAC-S2-T-200, Rotary actuator, 160 Nm, IP66/67
Nominal/operating voltage
240 V
Power consumption AC (in operation)
20.0 VA
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
264.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
Modulating / communicative / hybrid
Actuator connection
interlocking
Mechanical power transmission
rotary
Shaft holder
interlocking
Applications
Wasser
max. power consumption AC (in starting state)
20.00 VA
max. power consumption AC (at rest)
6.0 VA
power consumption DC (in operation)
20.0 W
max. Leistungsaufnahme DC(Ruhe)
6.0 W
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP66/67
Protection class
I, Schutzerde (PE)
sound power level
68 dB(A)
mass (net)
5.800 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
100 % rF
Description text
Rotary actuator, 160 Nm (parametrised for D6200W/WL), AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (30...120 s), 2x SPDT, IP66/67, Terminals
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Procurement
Last updateSep 4, 2023, 12:14 PM
Part numberPRCA-BAC-S2-T-200
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/70bf8ee3-0056-4766-8525-341bcf37a303
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 4, 2023, 12:14 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices