Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
P-01RT-1F-0
Vorschau
LOD
mm
LODLEVEL
1 mm
Description text
Raumbediengerät Temperatur passiv, NTC1k8, Weiss, RAL 9004
Room operating unit. Series designation
P-01RT-..
Surface housing machining
unbehandelt
Colour housing front
weiss, RAL 9003
Min. storage temperature
-20
Max. storage temperature
60
Product cannot be ordered individually
0
Set type
740
Index
2
Set type
450
Index
1
Set type
460
Index
1
CATEGORY3
Sensoren_Zaehler
Procurement
Last updateMar 25, 2024, 1:59 PM
Part numberP-01RT-1F-0
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/76dc1447-18bc-4479-9ef4-075778ce415f
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices