Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NRF24A-SR-S2
Vorschau
Level of detail
Description text
NRF24A-SR-S2,stetig, AC/DC 24 V, Drehmoment 10Nm, Laufzeit Motor 90s, Notstell NC
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMay 16, 2024, 2:03 PM
Part numberNRF24A-SR-S2
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/65b25a75-af01-4473-8d8f-fa0c06f7634d
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices