Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
GTIN number
Manufacturer name
Belimo
Manufacturer’s reference number
NRF230A-3-S2-O
Preview
Level of geometry
high
low
Product description
NRF230A-3-S2-O, Rotary actuator fail-safe, 10 Nm, IP54
Nominal/operating voltage
230 V
Power consumption AC (in operation)
4.0 VA
Type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
85.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
265.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
3-point (open/stop/close)
Actuator connection
interlocking
Mechanical power transmission
rotary
Shaft holder
interlocking
Applications
Wasser
max. power consumption AC (at rest)
3.0 VA
power consumption DC (in operation)
4.0 W
max. Leistungsaufnahme DC(Ruhe)
3.0 W
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
II
sound power level
45 dB(A)
mass (net)
2.200 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
maximum ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Description text
Rotary actuator fail-safe NO, 10 Nm, AC 100...240 V, 3-point, 90 s, 2x SPDT, IP54
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 1:39 PM
Part numberNRF230A-3-S2-O
All information without guarantee
Last update: Sep 19, 2025, 1:39 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices