Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NRDVX24-SR-T-CA
Vorschau
Level of detail
Description text
Kurzhubantrieb für Cazzaniga, 500 N, AC/DC 24 V, 2...10 V, 140 s, Hub 5.5 mm, IP40, Klemmen
Nominal/operating voltage
24 V
type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMar 25, 2024, 1:57 PM
Part numberNRDVX24-SR-T-CA
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/737b92b7-7017-43bd-8385-095fef1152b0
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:57 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices