Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Preview
high
low
Manufacturer order number
NR24A-SZ
Product description
NR24A-SZ, Drehantrieb, 10 Nm, AC/DC 24 V, 0.5...10 V, 90 s, IP54
Nominal/operating voltage
24 V
Power consumption AC (in operation)
2.50 VA
max. power consumption DC (in starting state)
W
Type of nominal/operating voltage
AC/DC
Minimum operating voltage (lower functioning limit)
19.2 V
Maximum operating voltage (upper functioning limit)
28.8 V
nominal frequency (according to DIN EN 50160),relating to field nominal/operating voltage
50/60 Hz
Activation
continuous
Actuator connection
frictional
Mechanical transmission
rotary
Spindle attachment
universal/self-centring
Applications
air
max. power consumption AC (in starting state)
VA
max. power consumption AC (at rest)
0.40 VA
power consumption DC (in operation)
2.50 W
max. power consumption DC (at rest)
0.40 W
Permissible condensation
no
pollution degree
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
35.00 dB(A)
mass (net)
0.760 kg
Switch-on current
A
Switch-on current duration regarding switch-on current field
ms
max. ambient temperature
-30 °C
Min. ambient temperature
50 °C
Allowable ambient humidity (in operation)
95 % rF
Description/supplementary text for the order number
Rotary actuator, 10 Nm, AC/DC 24 V, 0.5...10 V, 90 s, IP54
Sheet number of the guideline
24
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices