Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NKQ24P-1
Vorschau
Level of detail
Description text
Drehantrieb mit Notstellfunktion (RobustLine), 6 Nm, AC/DC 24 V, Auf/Zu, 4 s, IP66/67
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
2-point (open/close)
Procurement
Last updateMar 25, 2024, 2:03 PM
Part numberNKQ24P-1
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/c2be54c1-e542-4224-b8d1-6d569d1bf484
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices