Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
NF24G-MP-L
Description text
Rotary actuator fail-safe, 10 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (40...150 s), IP66/67
Control
Modulating / communicative
Mechanical power transmission
rotary
Actuator connection
frictional
Shaft holder
universal/self-centring
Application filed
Air
Product description
NF24G-MP-L, Rotary actuator fail-safe, 10 Nm, IP66/67
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
5.5 VA
max. power consumption AC (at rest)
3.5 VA
Power consumption AC (in operation)
5.5 W
max. Leistungsaufnahme DC(Ruhe)
3.5 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
100 % rF
Permissible condensation
No
Pollution degree
Verschmutzungsgrad 4
Degree of protection
IP66/67
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
40 dB(A)
mass (net)
4.300 kg
Sheet number of the guideline
24
Procurement
Last updateMay 16, 2024, 2:03 PM
Part numberNF24G-MP-L
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/94be0343-9046-4301-ae99-2f8353503aac
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices