Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
GTIN number
Manufacturer name
Belimo
Manufacturer’s reference number
MFT-C
Preview
LOD
Level of geometry
high
low
Product description
MFT-C
nominal/operating voltage
-1.00000001504747e+30 V
Power consumption AC (in operation)
VA
SA700ID16
Type of nominal/operating voltage
-1.00000001504747e+30
min. Betriebsspannung (unterer Funktionsgrenze)
V
max. Betriebsspannung (oberer Funktionsgrenze)
V
nominal frequency (according to DIN EN 50160)
-1.00000001504747e+30 Hz
Control
0
Actuator connection
-1.00000001504747e+30
Mechanical power transmission
-1.00000001504747e+30
Shaft holder
0
Applications
-1.00000001504747e+30
SA700ID12
max. power consumption AC (at rest)
VA
power consumption DC (in operation)
W
max. Leistungsaufnahme DC(Ruhe)
W
Permissible condensation
No
pollution degree
-1.00000001504747e+30
Degree of protection
IP20
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
dB(A)
mass (net)
0.130 kg
Switch-on current
A
Switch-on current duration regarding switch-on current field
ms
maximum ambient temperature
°C
min. ambient temperature
°C
Permitted ambient humidity (in operation)
Description text
Adapter for Service-Tool ZTH
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 1:39 PM
Part numberMFT-C
All information without guarantee
Last update: Sep 19, 2025, 1:39 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices