Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
LVC24A-SZ-TPC
Vorschau
Level of detail
Description text
Hubantrieb, 500 N, AC/DC 24 V, 0.5...10 V, 35 s, Hub 15 mm, IP54, Klemmen mit Kabel
nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMay 16, 2024, 2:03 PM
Part numberLVC24A-SZ-TPC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/e7cc7c82-9f01-45a2-bd75-4e3cbd6f9863
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices