Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
GTIN number
Manufacturer name
Belimo
Manufacturer’s reference number
LRF230-S
Preview
Level of geometry
high
low
Product description
LRF230-S, Rotary actuator fail-safe, 4 Nm, IP54
Nominal/operating voltage
110 V
Power consumption AC (in operation)
3.5 VA
max. power consumption DC (in starting state)
W
Type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
198.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
264.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
2-point (open/close)
Actuator connection
interlocking
Mechanical power transmission
rotary
Shaft holder
interlocking
Applications
Wasser
max. power consumption AC (in starting state)
7.00 VA
max. power consumption AC (at rest)
2.0 VA
power consumption DC (in operation)
3.5 W
max. Leistungsaufnahme DC(Ruhe)
2.0 W
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
II, verstärkte Isolierung
sound power level
50 dB(A)
mass (net)
1.800 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Description text
Rotary actuator fail-safe NC, 4 Nm, AC 100...240 V, Open/close, 75 s, 2x SPDT, IP54
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 1:36 PM
Part numberLRF230-S
All information without guarantee
Last update: Sep 19, 2025, 1:36 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices