Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
GTIN number
07630498121036
Manufacturer name
Belimo
Manufacturer order number
LMV-D3-MP
Preview
Level of Geometry
Product description
LMV-D3-MP, Volumetric flow controller VAV-Compact, IP54
nominal/operating voltage
24 V
Power consumption AC (in operation)
2.00 VA
Type of nominal/operating voltage
AC/DC
Minimum operating voltage (lower functioning limit)
19.2
Maximum operating voltage (upper functioning limit)
28.8
nominal frequency (according to DIN EN 50160),relating to field nominal/operating voltage
50/60 Hz
Activation
3-point (open/stop/close)
Actuator connection
frictional
Mechanical transmission
rotary
Spindle attachment
universal/self-centring
Applications
air
Max. power consumption AC (at rest)
1.00 VA
Power consumption DC (in operation)
2.00 W
Max. power consumption DC (at rest)
1.00 W
Condensation allowable
no
Pollution degree
Pollution degree 3
Degree of protection provided by enclosure
IP54
Protection class
III, Schutzkleinspannung (PELV)
Max. ambient temperature
50 °C
Min. ambient temperature
0 °C
Allowable ambient humidity (in operation)
95 % rF
Description/supplementary text for the order number
VAV-Compact unit – with VAV controller, dynamic Δp sensor and damper actuator, 5 Nm, MP-Bus, 0/2...10 V / Field of application: VAV units in comfort applications / Application: VAV/CAV, position control
Date of issue (month) of the standard
201904
Part number of the standard
24
Procurement
Last updateSep 19, 2025, 1:37 PM
Part numberLMV-D3-MP
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 19, 2025, 1:37 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices