Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
LMQ24A
Vorschau
Level of detail
Description text
Superschnellläufer-Drehantrieb, 4 Nm, AC/DC 24 V, Auf/Zu, 2.5 s, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
2-point (open/close)
Procurement
Last updateMay 16, 2024, 2:01 PM
Part numberLMQ24A
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/689af603-dee9-4459-9e51-90283935064a
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices