Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
LM24A-SR-F
Vorschau
Level of detail
Description text
Drehantrieb, 5 Nm, AC/DC 24 V, 2...10 V, 150 s, Formschluss 8x8 mm, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMay 16, 2024, 2:00 PM
Part numberLM24A-SR-F
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/d437c75c-ba4b-4008-a859-2ed34c3fe176
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:00 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices