Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
GTIN number
Manufacturer name
Belimo
Manufacturer’s reference number
LH24A-SR200
Preview
Level of geometry
high
low
Product description
LH24A-SR200, Linear actuator, 150 N, IP54
nominal/operating voltage
24 V
Power consumption AC (in operation)
1.5 VA
max. power consumption DC (in starting state)
3.00 W
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC at operating voltage
VA
power consumption DC at operating voltage
W
Control
continuous
Actuator connection
interlocking
Mechanical power transmission
linear (e.g. with rack and pinion)
Shaft holder
Gear rod
Applications
Air
max. power consumption AC (in starting state)
3.00 VA
max. power consumption AC (at rest)
0.5 VA
power consumption DC (in operation)
1.5 W
max. Leistungsaufnahme DC(Ruhe)
0.5 W
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
45 dB(A)
mass (net)
0.530 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
allowable ambient humidity (in operation)
95 % rF
Description text
Linear actuator, 150 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 200 mm, IP54
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 1:39 PM
Part numberLH24A-SR200
All information without guarantee
Last update: Sep 19, 2025, 1:39 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices