Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
LH24A-MP200
Vorschau
Level of detail
Description text
Linearantrieb, 150 N, AC/DC 24 V, MP-Bus, 150 s (70...270 s / 100 mm), Hub 200 mm, IP54
nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
Modulating / communicative
Procurement
Last updateMay 16, 2024, 2:03 PM
Part numberLH24A-MP200
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/daea43a6-b16c-4880-930f-5d388385e52b
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices