Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
LH230A60
Vorschau
Level of detail
Description text
Linearantrieb, 150 N, AC 100...240 V, Auf/Zu, 3-Punkt, 150 s, Hub 60 mm, IP54
nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop)
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberLH230A60
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/89aa01fd-75e2-4c37-af50-b26cb64145cc
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices