Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Manufacturer’s reference number
LF24-VST
Preview
Level of Geometry
high
low
Product description
LF24-VST, Rotary actuator fail-safe for VRU, IP54
Actuator type
Elektromotorisch
power consumption AC at operating voltage
VA
power consumption DC (in operation)
2.5 W
max. power consumption DC (in starting state)
5.00 W
max. Leistungsaufnahme DC(Ruhe)
1.0 W
Switch-on current
0.0 A
Control
Communicative
Mechanical transmission
rotary
Actuator connection
interlocking
Description/supplementary text for the order number
Rotary actuator fail-safe for VRU, 4 Nm, AC/DC 24 V, 120 s, IP54
Date of issue (month) of the standard
201904
Sheet number of the guidelines
24
Procurement
Last updateSep 19, 2025, 1:38 PM
Part numberLF24-VST
All information without guarantee
Last update: Sep 19, 2025, 1:38 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices