Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Manufacturer’s reference number
HT230-3-T
Preview
Level of Geometry
high
low
Product description
HT230-3-T, Rotary actuator for mixing valves, IP40
nominal/operating voltage
230 V
Power consumption AC (in operation)
3.5 VA
Type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
198.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
264.0 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC at operating voltage
3.50 VA
power consumption DC at operating voltage
W
Control
3-point (open/stop/close)
Actuator connection
frictional
Mechanical transmission
rotary
Shaft holder
Applications
Air
max. power consumption AC (at rest)
0.0 VA
power consumption DC (in operation)
3.5 W
max. Leistungsaufnahme DC(Ruhe)
0.0 W
condensation allowable
no
pollution degree
Pollution degree 3
Degree of protection
IP40
Protection class
II, verstärkte Isolierung
sound power level
37 dB(A)
mass (net)
0.390 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
min. ambient temperature
0 °C
allowable ambient humidity (in operation)
95 % rF
Description/supplementary text for the order number
Rotary actuator for mixing valves, 10 Nm, AC 230 V, 3-point, 140 s, IP40, Terminals
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 1:37 PM
Part numberHT230-3-T
All information without guarantee
Last update: Sep 19, 2025, 1:37 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices