Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Manufacturer order number
H6150S
Preview
Level of geometry
high
low
Nominal size
150
Nominal pressure PN
16
kvs value
320.000 m³/h
Valve assembly type
Control valve assemblies with actuator b) (two-, three-, four-way valves/three-, four-way mixing valves)
Armaturen - Serie
2-way Globe valve, Flange, PN 16
Product description
H6150S, 2-way Globe valve, Flange, PN 16
max. operating temperature
150 °C
max. operating pressure
16 bar
Maximum permissible pressure differential across valve
Body types
2-way
Body connection variants
flange
Body material
grey iron
Surface
Protective coating
min. operating temperature
5 °C
measuring or control range of flow rate (from … to)
none
Weight (net)
61.00 kg
Presettable insert
ja
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
Description text
Globe valve, 2-way, DN 150, Flange, PN 16, ps 1600 kPa, Kvs 320 m³/h, Fluid temperature 5...150°C [41...302°F]
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
-
EV24A-MOD_Low
EV24A-MOD_High
EV24A-MP-TPC_Low
EV24A-MP-TPC_High
EV24A-SR-TPC_Low
EV24A-SR-TPC_High
EV24A-SZ-TPC_Low
EV24A-SZ-TPC_High
EV24A-TPC_Low
EV24A-TPC_High
EVC24A-MF_Low
EVC24A-MF_High
EVC24A-SR_Low
EVC24A-SR_High
EVC24A-SZ_Low
EVC24A-SZ_High
EV230A-TPC_Low
EV230A-TPC_High
RV24A-MF_Low
RV24A-MF_High
RV24A-SR_Low
RV24A-SR_High
RV24A-SZ_Low
RV24A-SZ_High
Procurement
Last updateSep 19, 2025, 1:39 PM
Part numberH6150S
All information without guarantee
Last update: Sep 19, 2025, 1:39 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices