Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Manufacturer order number
H614N
Preview
Level of geometry
high
low
Nominal size
15
Nominal pressure PN
16
kvs value
2.500 m³/h
Valve assembly type
Control valve assemblies with actuator b) (two-, three-, four-way valves/three-, four-way mixing valves)
Armaturen - Serie
2-way Globe valve, Flange, PN 16
Product description
H614N, 2-way Globe valve, Flange, PN 16
max. operating temperature
120 °C
max. operating pressure
16 bar
Maximum permissible pressure differential across valve
Body types
2-way
Body connection variants
flange
Body material
grey iron
Surface
Protective coating
min. operating temperature
-10 °C
measuring or control range of flow rate (from … to)
none
Weight (net)
4.20 kg
Presettable insert
ja
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
Description text
Globe valve, 2-way, DN 15, Flange, PN 16, ps 1600 kPa, Kvs 2.5 m³/h, Fluid temperature -10...120°C [14...248°F]
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
-
NV230A-TPC_Low
NV230A-TPC_High
NV24A-MOD_Low
NV24A-MOD_High
NV24A-MP-TPC_Low
NV24A-MP-TPC_High
NV24A-SR-TPC_Low
NV24A-SR-TPC_High
NV24A-SZ-TPC_Low
NV24A-SZ-TPC_High
NV24A-TPC_Low
NV24A-TPC_High
NVC230A-TPC_Low
NVC230A-TPC_High
NVC24A-MP-TPC_Low
NVC24A-MP-TPC_High
NVC24A-SR-TPC_Low
NVC24A-SR-TPC_High
NVC24A-SZ-TPC_Low
NVC24A-SZ-TPC_High
LV24A-MOD_Low
LV24A-MOD_High
LV24A-TPC_Low
LV24A-TPC_High
LVC24A-MP-TPC_Low
LVC24A-MP-TPC_High
LVC24A-SR-TPC_Low
LVC24A-SR-TPC_High
LVC24A-SZ-TPC_Low
LVC24A-SZ-TPC_High
NVK24A-MOD_Low
NVK24A-MOD_High
NVK24A-MP-TPC_Low
NVK24A-MP-TPC_High
NVK230A-3_Low
NVK230A-3_High
NVK24A-3-TPC_Low
NVK24A-3-TPC_High
NVK24A-SR-TPC_Low
NVK24A-SR-TPC_High
NVK24A-SZ-TPC_Low
NVK24A-SZ-TPC_High
NVKC24A-MP-TPC_Low
NVKC24A-MP-TPC_High
NVKC24A-SR-TPC_Low
NVKC24A-SR-TPC_High
NVKC24A-SZ-TPC_Low
NVKC24A-SZ-TPC_High
SV24A-MOD_Low
SV24A-MOD_High
SV230A-TPC_Low
SV230A-TPC_High
SV24A-MP-TPC_Low
SV24A-MP-TPC_High
SV24A-SR-TPC_Low
SV24A-SR-TPC_High
SV24A-SZ-TPC_Low
SV24A-SZ-TPC_High
SV24A-TPC_Low
SV24A-TPC_High
SVC24A-MP-TPC_Low
SVC24A-MP-TPC_High
SVC24A-SR-TPC_Low
SVC24A-SR-TPC_High
SVC24A-SZ-TPC_Low
SVC24A-SZ-TPC_High
Procurement
Last updateSep 19, 2025, 1:39 PM
Part numberH614N
All information without guarantee
Last update: Sep 19, 2025, 1:39 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices