Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
H6015X4-S2
Preview
Level of geometry
Description text
Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 4 m³/h, Fluid temperature 5...150°C [41...302°F]
Nominal size
15
Nominal pressure PN
25
Valve assembly type
Control valve assemblies with actuator b) (two-, three-, four-way valves/three-, four-way mixing valves)
kvs value
4.000 m³/h
Product description
H6015X4-S2, 2-way Globe valve, Flange, PN 25
max. operating temperature
150 °C
max. operating pressure
25 bar
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
max. Glykolanteil des Mediums
50
Body types
2-way
Body connection variants
Flange
Body material
Ductile iron
Surface
Protective coating
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMay 16, 2024, 1:58 PM
Part numberH6015X4-S2
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/1817ba69-922c-4c58-827e-5c88a842df58
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices