Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
H532B
Preview
Level of geometry
Nominal size
32
Nominal pressure PN
16
kvs value
16.000 m³/h
Valve assembly type
Control valve assemblies with actuator b) (two-, three-, four-way valves/three-, four-way mixing valves)
Armaturen - Serie
3-way Globe valve, External thread, PN 16
Product description
H532B, 3-way Globe valve, External thread, PN 16
max. operating temperature
120 °C
max. operating pressure
16 bar
Maximum permissible pressure differential across valve
Body types
3-way
Body connection variants
male thread
Body material
Red cast brass
Surface
min. operating temperature
-10 °C
measuring or control range of flow rate (from … to)
none
Weight (net)
2.00 kg
Presettable insert
ja
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
Description text
Globe valve, 3-way, DN 32, External thread, G 2", PN 16, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateSep 19, 2025, 1:37 PM
Part numberH532B
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 19, 2025, 1:37 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices