Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
H320S-K
Preview
Level of Geometry
Nominal size
20
nominal pressure
25
kvs value
6.300 m³/h
Valve assembly type
Regulators with actuator
Product description
H320S-K, 3-way Stainless steel globe valve, Internal thread, PN 25
max. operating temperature
130 °C
max. operating pressure
25 bar
Body style
3-way
Body connection variants
female thread
Body material
stainless steel
Surface
nickel-plated
min. operating temperature
0 °C
measuring or control range of flow rate (from … to)
none
mass (net)
0.96 kg
Presettable insert
ja
permitted media
Wasser mit Glykol bis max. 50% vol.
Manual adjustment on the valve available
No
Description text
Hubventil nicht rostender Stahl, 3-Weg, DN 20, Innengewinde, Rp 3/4", PN 25, ps 2500 kPa, Kvs 6.3 m³/h, Mediumstemperatur 0...130°C [32...266°F]
Sheet number of the guideline
2
Accessories: Actuator
Procurement
Last updateMar 27, 2025, 10:55 AM
Part numberH320S-K
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:55 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices