Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
GRC24G-SZ-T-5
Vorschau
Level of detail
Description text
Drehantrieb, 40 Nm, AC/DC 24 V, 0.5...10 V, 35 s, IP66/67, F05, Klemmen
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMay 16, 2024, 2:02 PM
Part numberGRC24G-SZ-T-5
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/216d5885-eb32-49b3-b1c8-1dee82a4d1f9
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices