Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
GR24A-SR-5
Vorschau
Level of detail
Description text
Drehantrieb, 40 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54, F05
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMay 16, 2024, 2:02 PM
Part numberGR24A-SR-5
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/b0d1ae4c-15eb-4995-b189-a660b0ab56fa
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices