Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
EV24A-MP-RE
Vorschau
Level of detail
Description text
Hubantrieb (Retrofit), 2500 N, AC/DC 24 V, MP-Bus, 188 s (113...188 s), Hub 50 mm, IP54, Klemmen
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
Modulating / communicative
Procurement
Last updateMay 16, 2024, 1:58 PM
Part numberEV24A-MP-RE
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/14045609-98e2-4035-94a0-7ec6d5417068
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices