Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer’s name
Belimo
Manufacturer’s reference number
EV050R2+MID
Preview
Level of Geometry
high
low
Nominal dimension
50
Nominal pressure PN
25
kvs value
30.400 m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Valve type
Electr. 2-way PI-CCV Belimo Energy Valve™
max. operating temperature
120 °C
max. operating pressure
16.000 bar
max. permissible pressure differential across valve
3500 mbar
Body style
2-way
Body connection variants
female thread
Body material
brass
Surface
nickel-plated
min. operating temperature TB
-10 °C
measuring or control range of flow rate (from … to)
none
mass (net)
6.700 kg
Presettable insert
ja
permitted media
Wasser mit Glykol bis max. 60% vol.
Manual adjustment on the valve available
No
Description text
Electr. 2-way PI-CCV Belimo Energy Valve™ MID / EN 1434, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 50, Internal and external thread, Rp 2"G 2 1/2", PN 25, ps 1600 kPa, V'nom 4.17 l/s, Fluid temperature -10...
Part number of the standard
2
Valve type
Absperr- und Regelarmaturen
Nominal size DN
50
Procurement
Last updateSep 19, 2025, 1:37 PM
Part numberEV050R2+MID
All information without guarantee
Last update: Sep 19, 2025, 1:37 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices