Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
EV040R2+MID
Preview
Level of Geometry
Description text
Electr. 2-way PI-CCV Belimo Energy Valve™ MID / EN 1434, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 40, Internal and external thread, Rp 1 1/2"G 2", PN 25, ps 1600 kPa, V'nom 2.78 l/s, Fluid temperature -10...
Nominal dimension
40
Nominal pressure PN
25
kvs value
19.200 m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Product description
EV050R2+BAC2X, Electr. 2-way PI-CCV Belimo Energy Valve™
max. operating temperature
120 °C
max. operating pressure
16.000 bar
Permitted media
Wasser
Manual adjustment on the valve available
No
max. Glykolanteil des Mediums
0 %
Body types
2-way
Body connection variants
female thread
Body material
Brass
Surface
nickel-plated
Sheet number of the guideline
2
Procurement
Last updateOct 11, 2024, 6:09 AM
Part numberEV040R2+MID
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/131b4b7f-7213-46ea-b938-fcc9b3b5d359
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:09 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices