Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer’s name
Belimo
Manufacturer’s reference number
EV040R2+KBAC
Preview
Level of Geometry
Nominal dimension
40
Nominal pressure PN
25
kvs value
19.200 m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Valve type
Elektr. 2-Weg-PI-RKH Belimo Energy Valve™ mit Notstellfunktion
max. operating temperature
120 °C
max. operating pressure
16.000 bar
max. permissible pressure differential across valve
3500 mbar
Body style
2-way
Body connection variants
female thread
Body material
brass
Surface
nickel-plated
min. operating temperature TB
-10 °C
measuring or control range of flow rate (from … to)
none
mass (net)
4.800 kg
Presettable insert
ja
permitted media
Wasser mit Glykol bis max. 60% vol.
Manual adjustment on the valve available
No
Description text
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 40, Internal and external thread, Rp 1 1/2"G 2", PN 25, ps 1600 kPa, V'nom 2.78 l/s, Fluid temperature -10...120°
Part number of the standard
2
Nominal size DN
40
Valve type
shut-off and control valve assemblies
Datanorm number
EV040R2+KBAC
Procurement
Last updateMar 27, 2025, 10:58 AM
Part numberEV040R2+KBAC
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:58 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices