Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Article/order number
EV020R3+BAC
Vorschau
Level Of Detail
Description text
Elektr. 3-Weg-PI-RKH Belimo Energy Valve™, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, DN 20, Innen- und Aussengewinde, Rp 3/4G 1",PN 25,ps1600 kPa,V'nom 0.69 l/s,Mediumstemperatur -10...120°C"
Nominal diameter DN
20
Nominal pressure PN
25
kvs value
5.0 m³/h
Procurement
Last updateMay 16, 2024, 2:04 PM
Part numberEV020R3+BAC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/3dc96455-2fd9-4cea-8e12-e6dcf2e17bd7
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:04 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices