Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Manufacturer’s reference number
EP080F+KMP
Preview
Level of geometry
low
high
Nominal size
80
Nominal pressure PN
16
kvs value
75.000 m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Armaturen - Serie
Electr. 2-way PI-CCV EPIV fail-safe
Product description
EP080F+KMP, Electr. 2-way PI-CCV EPIV fail-safe
max. operating temperature
120 °C
max. operating pressure
16 bar
Maximum permissible pressure differential across valve
3400 mbar
Body types
2-way
Body connection variants
flange
Body material
grey iron
Surface
Protective coating
min. operating temperature
-10 °C
measuring or control range of flow rate (from … to)
none
Weight (net)
32.00 kg
Presettable insert
ja
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
Description text
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, MP-Bus, 2...10 V, DN 80, Flange, PN 16, ps 1600 kPa, V'nom 11 l/s, Fluid temperature -10...120°C [14...248°F]
Sheet number of the guideline
2
Procurement
Last updateSep 19, 2025, 1:37 PM
Part numberEP080F+KMP
All information without guarantee
Last update: Sep 19, 2025, 1:37 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices