Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Manufacturer order number
EP050R2+BAC-N
Preview
Level of Geometry
high
low
Nominal dimension
50
Nominal pressure PN
25
kvs value
25.000 m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Armaturen - Serie
Electr. 2-way PI-CCV EPIV
Product description
EP050R2+BAC-N, Electr. 2-way PI-CCV EPIV
max. operating temperature
120 °C
max. operating pressure(working pressure) ps
16.000 bar
max. permissible pressure differential Δpmax (across valve)
3500 mbar
Body types
2-way
Body connection variants
Innen- und Aussengewinde
Body material
Brass
Surface
nickel-plated
min. operating temperature TB
-10 °C
control characteristic of valve
none
Weight (net)
kg
Presettable/insert
ja
permitted media
Wasser mit Glykol bis max. 60% vol.
Manual adjustment on the valve available
No
Description text
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 50, Internal and external thread, Rp 2"G 2 1/2", PN 25, ps 1600 kPa, V'nom 6.3 l/s, Fluid temperature -10...120°C [14...248°F]
Date of issue (month) of the standard
200111
Sheet number of the guideline
2
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices