Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer’s name
Belimo
Manufacturer’s reference number
EP020R6+BAC-HH1
Preview
Level of Geometry
High
Low
Nominal dimension
20.00
nominal pressure
16
kvs value
2.500 m³/h
Valve assembly type
Six-way control valve assemblies
Armaturen - Serie
Elektr. 6-Weg-PI-RKH EPIV
Product description
EP020R6+BAC-HH1, Elektr. 6-Weg-PI-RKH EPIV
max. operating temperature
80 °C
max. operating pressure
16.000 bar
max. permissible pressure differential across valve
1100 mbar
Body style
6-way
Body connection variants
female thread
Body material
brass
Surface
nickel-plated
min. operating temperature TB
6 °C
measuring or control range of flow rate (from … to)
continuous
mass (net)
3.700 kg
permitted media
water with glycol up to 50% vol.
Manual adjustment on the valve available
no
Description text
Elektr. 6-Weg-PI-RKH EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 20, Innengewinde, Rp 3/4", PN 16, ps 1600 kPa, V'nom 2500 l/h, Mediumstemperatur 6...80°C [43...176°F]
Part number of the standard
2
Procurement
Last updateSep 19, 2025, 1:39 PM
Part numberEP020R6+BAC-HH1
All information without guarantee
Last update: Sep 19, 2025, 1:39 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices