Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
EP015R2+KBAC
Preview
Level of Geometry
Nominal dimension
15
Nominal pressure PN
25
kvs value
2.800 m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Armaturen - Serie
Electr. 2-way PI-CCV EPIV fail-safe
Product description
EP015R2+KBAC, Electr. 2-way PI-CCV EPIV fail-safe
max. operating temperature
120 °C
max. operating pressure(working pressure) ps
16.000 bar
max. permissible pressure differential Δpmax (across valve)
3500 mbar
Body types
2-way
Body connection variants
Innen- und Aussengewinde
Body material
Brass
Surface
nickel-plated
min. operating temperature TB
-10 °C
control characteristic of valve
none
Weight (net)
2.000 kg
Presettable/insert
ja
permitted media
Wasser mit Glykol bis max. 60% vol.
Manual adjustment on the valve available
No
Description text
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 15, Internal and external thread, Rp 1/2"G 3/4", PN 25, ps 1600 kPa, V'nom 0.42 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring
Date of issue (month) of the standard
200111
Sheet number of the guideline
2
Procurement
Last updateSep 19, 2025, 1:38 PM
Part numberEP015R2+KBAC
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 19, 2025, 1:38 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices