Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
EF24A
Vorschau
Level of detail
Description text
Drehantrieb mit Notstellfunktion, 30 Nm, AC/DC 24 V, Auf/Zu, 75 s, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
2-point (open/close)
Procurement
Last updateMay 16, 2024, 2:01 PM
Part numberEF24A
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/c8313305-9c15-41b8-8523-cdfc98384412
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices