Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
D665N
Manufacturer order number
D665N
Vorschau
Level of Geometry
Description/supplementary text for the order number
Drosselklappe, 2-Weg, DN 65, Flansch mit Laschenaugen PN 6 / 10 / 16, ps 1600 kPa, Kvs 50 m³/h, Kvmax 170 m³/h, Mediumstemperatur -20...120°C [-4.0...248°F]
Nominal size DN
65
kvs value
50.00 m³/h
nominal pressure
6 / 10 / 16
Information on exporting the valve/actuator combination.
Bei Auswahl von Zubehörkombination bitte Exportformat "Autodesk Revit Instance+Family 20XX (3D)" auswählen!
Accessories: Actuator
Procurement
Last updateMay 16, 2024, 1:58 PM
Part numberD665N
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/dac48028-2a63-4ced-8ba3-44be10a58f19
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices