Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer’s name
Belimo
Manufacturer’s reference number
D625NL
Preview
Level of Geometry
Nominal dimension
25
nominal pressure
10
kvs value
24.000 m³/h
Valve assembly type
Regulators with actuator
Valve type
2-way Butterfly valve, Lug types
max. operating temperature
120 °C
max. operating pressure
16 bar
max. permissible pressure differential across valve
3000 mbar
Body style
2-way
Body connection variants
Lug type flange connection
Body material
ductile iron
Surface
powder-coated
min. operating temperature TB
-20 °C
measuring or control range of flow rate (from … to)
none
mass (net)
1.30 kg
Presettable insert
ja
permitted media
Wasser mit Glykol bis max. 50% vol.
Manual adjustment on the valve available
no
Description text
Butterfly valve, 2-way, DN 25, Flange with Lug types PN 10 / 16, ps 1600 kPa, Kvs 24 m³/h, Kvmax 50 m³/h, Fluid temperature -10...120°C [14...248°F]
Part number of the standard
2
Nominal size DN
25
Valve type
Absperr- und Regelarmaturen
Information zum Export der Kombination Ventil/ Antrieb
Bei Auswahl von Kombinationen Ventil/Antrieb bitte das Exportformat "Autodesk Revit Instance+Family 20XX (3D)" auswählen!
Accessories: Actuator
Accessories: Antriebe + Linkage
Procurement
Last updateMar 27, 2025, 10:55 AM
Part numberD625NL
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:55 AM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices