Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
D6200WL
Vorschau
Level of Geometry
Description/supplementary text for the order number
Drosselklappe, 2-Weg, DN 200, Flansch mit Gewindeaugen PN 16, ps 1600 kPa, Kvs 820 m³/h, Kvmax 2200 m³/h, Mediumstemperatur -20...120°C [-4.0...248°F]
Nominal size DN
200
nominal pressure
16
kvs value
820.00 m³/h
Information on exporting the valve/actuator combination.
Bei Auswahl von Zubehörkombination bitte Exportformat "Autodesk Revit Instance+Family 20XX (3D)" auswählen!
Accessories: Actuator
Procurement
Last updateMar 25, 2024, 1:57 PM
Part numberD6200WL
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/c366ce6d-2eea-4805-a18b-5a60a37e487e
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:57 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices