Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer’s name
Belimo
Manufacturer’s reference number
D6150W
Preview
Level of Geometry
high
low
Nominal dimension
150
nominal pressure
10
kvs value
400.000 m³/h
Valve assembly type
Regulators with actuator
Valve type
2-way Butterfly valve, Wafer types
max. operating temperature
120 °C
max. operating pressure
16 bar
max. permissible pressure differential across valve
3000 mbar
Body style
2-way
Body connection variants
wafer type flange connection
Body material
ductile iron
Surface
powder-coated
min. operating temperature TB
-20 °C
measuring or control range of flow rate (from … to)
none
mass (net)
7.40 kg
Presettable insert
ja
permitted media
Wasser mit Glykol bis max. 50% vol.
Manual adjustment on the valve available
no
Description text
Butterfly valve, 2-way, DN 150, Flange with Wafer types PN 6 / 10 / 16, ps 1600 kPa, Kvs 550 m³/h, Kvmax 1780 m³/h, Fluid temperature -20...120°C [-4...248°F]
Part number of the standard
2
Valve type
Absperr- und Regelarmaturen
Nominal size DN
150
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
-
ZD6N-H150_Low
ZD6N-H150_High
ZD6N-S150_Low
ZD6N-S150_High
Accessories: Antriebe + Linkage
-
JRCA-BAC-S2-T_ZJR01_High(_1)
JRCA-BAC-S2-T_ZJR01_Low(_0)
JRCA-S2-T_ZJR01_High(_1)
JRCA-S2-T_ZJR01_Low(_0)
PRKCA-BAC-S2-T_ZPR01_High(_1)
PRKCA-BAC-S2-T_ZPR01_Low(_0)
Procurement
Last updateSep 19, 2025, 1:37 PM
Part numberD6150W
All information without guarantee
Last update: Sep 19, 2025, 1:37 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices