Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer’s name
Belimo
Manufacturer’s reference number
D6100W
Preview
Level of Geometry
high
low
Nominal dimension
100
nominal pressure
10
kvs value
150.000 m³/h
Valve assembly type
Regulators with actuator
Valve type
2-way Butterfly valve, Wafer types
max. operating temperature
120 °C
max. operating pressure
16 bar
max. permissible pressure differential across valve
3000 mbar
Body style
2-way
Body connection variants
wafer type flange connection
Body material
ductile iron
Surface
powder-coated
min. operating temperature TB
-20 °C
measuring or control range of flow rate (from … to)
none
mass (net)
4.00 kg
Presettable insert
ja
permitted media
Wasser mit Glykol bis max. 50% vol.
Manual adjustment on the valve available
no
Description text
Butterfly valve, 2-way, DN 100, Flange with Wafer types PN 6 / 10 / 16, ps 1600 kPa, Kvs 220 m³/h, Kvmax 690 m³/h, Fluid temperature -20...120°C [-4...248°F]
Part number of the standard
2
Valve type
Absperr- und Regelarmaturen
Nominal size DN
100
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Antriebe
-
ZD6N-S100_Low
ZD6N-S100_High
ZD6N-H100_Low
ZD6N-H100_High
Accessories: Antriebe + Linkage
-
JRCA-BAC-S2-T_ZJR03_High(_1)
JRCA-BAC-S2-T_ZJR03_Low(_0)
JRCA-S2-T_ZJR03_High(_1)
JRCA-S2-T_ZJR03_Low(_0)
PRKCA-BAC-S2-T_ZPR03_High(_1)
PRKCA-BAC-S2-T_ZPR03_Low(_0)
Procurement
Last updateSep 19, 2025, 12:36 PM
Part numberD6100W
All information without guarantee
Last update: Sep 19, 2025, 12:36 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices