Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Preview
Level of geometry
high
low
Manufacturer’s reference number
CQKD230A
Product description
CQKD230A, Rotary actuator fail-safe (ZoneTight), 1 Nm, IP40
nominal/operating voltage
100...240 V
Power consumption AC (in operation)
2.5 VA
max. power consumption DC (in starting state)
W
Type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
85.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
265.0 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC at operating voltage
5.00 VA
power consumption DC at operating voltage
5.00 W
Control
2-point (open/close)
Actuator connection
Mechanical power transmission
rotary
Shaft holder
Applications
max. power consumption AC (in starting state)
VA
max. power consumption AC (at rest)
0.5 VA
power consumption DC (in operation)
2.5 W
max. Leistungsaufnahme DC(Ruhe)
0.5 W
Permissible condensation
pollution degree
Pollution degree 3
Degree of protection
IP40
Protection class
II, verstärkte Isolierung
sound power level
35 dB(A)
mass (net)
0.210 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
40 °C
Min. ambient temperature
5 °C
allowable ambient humidity (in operation)
95 % rF
Description text
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC 100...240 V, Open/close, 15 s, IP40
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 12:38 PM
Part numberCQKD230A
All information without guarantee
Last update: Sep 19, 2025, 12:38 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices