Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
GTIN number
Manufacturer name
Belimo
Manufacturer’s reference number
CQK24A-SR-T
Preview
Level of geometry
high
low
Product description
CQK24A-SR-T, Rotary actuator fail-safe (ZoneTight), 1 Nm, IP40
nominal/operating voltage
24 V
Power consumption AC (in operation)
0.3 VA
max. power consumption DC (in starting state)
0.60 W
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC at operating voltage
VA
power consumption DC at operating voltage
W
Control
continuous
Actuator connection
interlocking
Mechanical power transmission
rotary
Shaft holder
interlocking
Applications
other product-specific designs
max. power consumption AC (in starting state)
0.60 VA
max. power consumption AC (at rest)
0.5 VA
power consumption DC (in operation)
0.3 W
max. Leistungsaufnahme DC(Ruhe)
0.5 W
Permissible condensation
No
pollution degree
Pollution degree 2
Degree of protection
IP40
Protection class
IEC/EN 60730-1
sound power level
35 dB(A)
mass (net)
0.160 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
40 °C
Min. ambient temperature
5 °C
allowable ambient humidity (in operation)
95 % rF
Description text
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40, Terminals
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 1:37 PM
Part numberCQK24A-SR-T
All information without guarantee
Last update: Sep 19, 2025, 1:37 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices