Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
GTIN number
Manufacturer name
Belimo
Manufacturer’s reference number
CQ24A-BAC
Preview
Level of geometry
high
low
Product description
CQ24A-BAC, Rotary actuator (ZoneTight), 1 Nm, IP40
nominal/operating voltage
24 V
Power consumption AC (in operation)
0.7 VA
max. power consumption DC (in starting state)
1.50 W
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC at operating voltage
VA
power consumption DC at operating voltage
W
Control
continuous
Actuator connection
interlocking
Mechanical power transmission
rotary
Shaft holder
interlocking
Applications
other product-specific designs
max. power consumption AC (in starting state)
1.50 VA
max. power consumption AC (at rest)
0.6 VA
power consumption DC (in operation)
0.7 W
max. Leistungsaufnahme DC(Ruhe)
0.6 W
Permissible condensation
No
pollution degree
Pollution degree 2
Degree of protection
IP40
Protection class
IEC/EN 60730-1
sound power level
35 dB(A)
mass (net)
0.190 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
40 °C
Min. ambient temperature
10 °C
allowable ambient humidity (in operation)
95 % rF
Description text
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 75 s, IP40
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices