Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
CM24-SR-L-125D.2
Vorschau
Level of detail
Description text
Antrieb mit Klappenblatt DN 125, 2 Nm, AC/DC 24 V, 2...10 V, 58 s, IP54<br/>Multipack 20 Stk.
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateSep 4, 2023, 12:11 PM
Part numberCM24-SR-L-125D.2
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/beb518cc-a25c-4a2e-9b7b-931984a1848b
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 4, 2023, 12:11 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices