Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
CH24-L100.2
Vorschau
Level of detail
Description text
Linearantrieb, 125 N, AC/DC 24 V, Auf/Zu, 3-Punkt, 380 s, Hub 100 mm, IP54 Multipack 20 Stk.
nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
3-point (open/stop)
Procurement
Last updateMay 16, 2024, 2:03 PM
Part numberCH24-L100.2
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/35838e70-1d2b-4e9c-9e89-748d23d8f7e2
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices