Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
C615QP-D+BAC
Preview
Level Of Geometry
Description text
PI Zone Valve, 6-way, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, V'nom 420 l/h, Fluid temperature 6...80°C [43...176°F]
Nominal dimension
15
nominal pressure
16
kvs value
2.000 m³/h
Valve assembly type
Sechs-Wege-Regelungsarmaturen mit Durchflussregelung
Product description
C615QP-D+BAC, 6-way PI Zone Valve, Internal thread
max. operating temperature
80 °C
max. operating pressure(working pressure) ps
16.000 bar
permitted media
Wasser mit Glykol bis max. 50% vol.
Manual adjustment on the valve available
no
max. Glykolanteil des Mediums
50 %
Body types
6-way
Body connection variants
female thread
Body material
Brass
Surface
nickel-plated
Sheet number of the guideline
2
Procurement
Last updateOct 11, 2024, 6:09 AM
Part numberC615QP-D+BAC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/65dc80ec-c76f-4440-ac30-29c1ee2a2c19
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:09 AM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices